Parts library

CE-SA-003-0000
E-Stop Module 1
Emergency stop to immediately power off all actuators connected to the MachineMotion controller. Includes a 3m long cable to connect directly to the controller's Safety Input. Compatible with current version of MachineMotion (CE-CL-005-0003) and multiple Emergency Stop Switches can be connected together in series. A Jumper is also included when only one Switch is in use.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| MachineMotion Controller Safety Guide (V1E0+) |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-SA-003-0000 |
| Unit Price | $228.55 USD |
| Weight | 0.699 kg |
| Dimensions (L x W x H) | 135 x 88 x 26 mm |
| Material | Aluminum, Steel |
| Surface Finish | N/A |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Supply Voltage | 24 V |
| Included in the Box | Safety Device Cable, Safety In Jumper, 4x HW-FN-003-0016, 4x HW-FN-003-0012, 4x HW-FN-002-0001 |
Questions about this part?
Post a question on Vention community forum for insights on this part.