Parts library

ST-SP-010-0001
Premium Caster Wheel Mounting Plate
This Caster Wheel Mounting Plate is the essential component for integrating select caster wheels onto your aluminum extrusion profiles when direct bolting isn't feasible. Compatible with the following caster wheel: MO-WL-003-0001.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-SP-010-0001 |
| Unit Price | $44.95 USD |
| Weight | 0.2381 kg |
| Dimensions (L x W x H) | 100 x 90 x 11.25 mm |
| Material | 6061-T6 |
| Surface Finish | Dark Blue Anodized, 6um |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0018 |
| Light Duty Fasteners | 4 x HW-FN-002-0001, 8 x HW-FN-003-0012 |
Questions about this part?
Post a question on Vention community forum for insights on this part.