71mm Wide Cable Drag Chain (1518mm)
$148.89 USD
Ships next day
Polyamide 71mm wide cable drag chain with a 75mm bending radius. Length of 1518mm. Mounting brackets included.
Length:
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-DC-002-1485 |
Weight | 1.47065 kg |
Dimensions (L x W x H) | 1599.0 x 74.0 x 35.0 mm |
Unit Price | $148.89 USD |
Material | Polyamide |
Surface finish | Matte black |
Standards | Required chain lenght (mm) = 0.5*(TRAVEL) + 70*(PI) |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0012 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0008 |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585