Parts library

ST-SP-005-0001
Aluminum Mounting Foot
Aluminum mounting foot enabling solid anchoring of equipment on the floor. Foot can be directly mounted on Vention's extrusion profiles.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-SP-005-0001 |
| Unit Price | $27.62 USD |
| Weight | 0.155 kg |
| Dimensions (L x W x H) | 43 x 135 x 45 mm |
| Material | 6061-T6 |
| Surface Finish | Dark blue anodized, 6um |
| Associated Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0018 |
| Light Duty Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0012 |
Questions about this part?
Post a question on Vention community forum for insights on this part.