
6mm x 10mm Dowel Pin
$1.89 USD
Ships next day
This chamfered dowel pin can be used to accurately locate mating parts that both have 6mm dowel pin holes.
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-FN-036-0010 |
Weight | 0.00215 kg |
Dimensions (L x W x H) | 6.0 x 6.0 x 10.0 mm |
Unit Price | $1.89 USD |
Material | 304 Stainless Steel |
Technical Specifications
Spec Attribute | Spec Value |
---|
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-FN-036-0010 |
Weight | 0.00215 kg |
Dimensions (L x W x H) | 6.0 x 6.0 x 10.0 mm |
Unit Price | $1.89 USD |
Material | 304 Stainless Steel |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

M8 x 50mm Screw
HW-FN-003-0050

M8 x 25mm Screw
HW-FN-003-0025

M8 x 80mm Screw
HW-FN-003-0080

M8 x 20mm Screw
HW-FN-003-0020

M8 x 10mm Screw
HW-FN-003-0010

M8 x 55mm Screw
HW-FN-003-0055

M8 x 30mm Screw
HW-FN-003-0030

M8 x 65mm Screw
HW-FN-003-0065

M8 x 16mm Screw
HW-FN-003-0016

M6 x 25mm Screw
HW-FN-005-0025