![Planetary Reduction Gearbox, 5:1](https://assets.vention.io/parts/images/MO-PT-001-0001/planetary-reduction-gearbox-5-1.png)
Planetary Reduction Gearbox, 5:1
$394.32 USD
Ships next day
This gearbox is equipped with a 5:1 planetary gear reduction. The gearbox has a input and output which match all other Vention NEMA 34 products allowing it to be installed in any power-train. Gearbox output will have 5 times the torque of the input device.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-PT-001-0001 |
Weight | 2.124 kg |
Dimensions (L x W x H) | 130.0 x 86.0 x 86.0 mm |
Unit Price | $394.32 USD |
Material | Steel & Aluminum |
Surface finish | Black Paint and Anodization |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Torque | 45 Nm |
Included in the Box |
|
Compatible With | All Vention actuators and motors |
Compatible Parts
![Belt Rack Actuator Belt Rack Actuator](https://assets.vention.io/parts/images/MO-LM-042-0000/thumb_belt-rack-actuator.png)
Belt Rack Actuator
MO-LM-042-0000
![Enclosed Timing Belt Actuator, 585mm Length Enclosed Timing Belt Actuator, 585mm Length](https://assets.vention.io/parts/images/MO-LM-026-0585__2/thumb_enclosed-timing-belt-actuator-585mm-length.png)
Enclosed Timing Belt Actuator, 585mm Length
MO-LM-026-0585 v2
![Heavy Duty Enclosed Timing Belt Actuator, 585mm Length Heavy Duty Enclosed Timing Belt Actuator, 585mm Length](https://assets.vention.io/parts/images/MO-LM-027-0585__2/thumb_heavy-duty-enclosed-timing-belt-actuator-585mm-length.png)
Heavy Duty Enclosed Timing Belt Actuator, 585mm Length
MO-LM-027-0585 v2
![Timing Belt Actuator (585mm) Timing Belt Actuator (585mm)](https://assets.vention.io/parts/images/MO-LM-016-0585__2/thumb_timing-belt-actuator-585mm.png)
Timing Belt Actuator (585mm)
MO-LM-016-0585 v2
![Power-Off Brake Power-Off Brake](https://assets.vention.io/parts/images/MO-PT-002-0001/thumb_power-off-brake.png)
Power-Off Brake
MO-PT-002-0001
![157mm NEMA 34 Stepper Servo Motor 157mm NEMA 34 Stepper Servo Motor](https://assets.vention.io/parts/images/MO-SM-011-0000/thumb_157mm-nema-34-stepper-servo-motor.png)
157mm NEMA 34 Stepper Servo Motor
MO-SM-011-0000
![Rack and Pinion, Housing and Pinion Assembly Rack and Pinion, Housing and Pinion Assembly](https://assets.vention.io/parts/images/MO-LM-019-0000/thumb_rack-and-pinion-housing-and-pinion-assembly.png)
Rack and Pinion, Housing and Pinion Assembly
MO-LM-019-0000