MachineMotion 1 Pendant

MachineMotion 1 Pendant

$964.15 USD
Obsolete
MachineMotion™ Pendant provides a plug and play touch screen interface for automated equipment powered by the Vention MachineMotion™ controller. When connected to the MachineMotion™ controller, the pendant enables machine operators and administrators to run and modify their MachineApps through an intuitive, code-free user interface. MachineMotion™ comes with pre-loaded control and machine operations software. Compatible with current version of MachineMotion (CE-CL-005-0003).
Quantity:
Start a new design
Use desktop to design

Technical Drawings

Technical Documents

General Specifications

Spec Attribute Spec Value
Part Number CE-TP-003-0001
Weight 2.08308 kg
Dimensions (L x W x H) 320.0 x 200.0 x 73.0 mm
Unit Price $964.15 USD

Technical Specifications

Spec Attribute Spec Value
Supply Voltage 24 V
Included in the Box
  • 5-meter long extension cable
Have a question about this part?
Ask in the forum! Go to the forum