![Extension Cable for Stepper Motors, 5m](https://assets.vention.io/parts/images/CE-CA-020-5000/extension-cable-for-stepper-motors-5m.png)
Extension Cable for Stepper Motors, 5m
$115.98 USD
In stock
5m extension cable for stepper motors. Connect in between your stepper motor cable and MachineMotion controller. To be used when the existing 3m cable of the stepper motors are not enough, typically in multi-axis motion applications. Cable diameter of 8mm
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-CA-020-5000 |
Weight | 0.356 kg |
Dimensions (L x W x H) | 186.0 x 176.0 x 53.0 mm |
Unit Price | $115.98 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Cable Length | 5000 mm |
Compatible Parts
![Servo Motor Cable - MachineMotion 2 Servo Motor Cable - MachineMotion 2](https://assets.vention.io/parts/images/CE-CA-100-5002__1/thumb_servo-motor-cable-machinemotion-2.png)
Servo Motor Cable - MachineMotion 2
CE-CA-100-5002 v1
![MachineMotion 2 NEMA 17 Cable - 5m MachineMotion 2 NEMA 17 Cable - 5m](https://assets.vention.io/parts/images/CE-CA-101-5001/thumb_machinemotion-2-nema-17-cable-5m.png)
MachineMotion 2 NEMA 17 Cable - 5m
CE-CA-101-5001
![M12 End-Stop Extension Cable, 5m M12 End-Stop Extension Cable, 5m](https://assets.vention.io/parts/images/CE-CA-018-5000/thumb_m12-end-stop-extension-cable-5m.png)
M12 End-Stop Extension Cable, 5m
CE-CA-018-5000
![MachineMotion Control Device Extension Cable, 5m MachineMotion Control Device Extension Cable, 5m](https://assets.vention.io/parts/images/CE-CA-022-5000/thumb_machinemotion-control-device-extension-cable-5m.png)
MachineMotion Control Device Extension Cable, 5m
CE-CA-022-5000
![M12 End-Stop Extension Cable, 0.5m M12 End-Stop Extension Cable, 0.5m](https://assets.vention.io/parts/images/CE-CA-018-0500/thumb_m12-end-stop-extension-cable-0-5m.png)
M12 End-Stop Extension Cable, 0.5m
CE-CA-018-0500
![MachineMotion 2 Safety IN Pigtail Cable - 2m MachineMotion 2 Safety IN Pigtail Cable - 2m](https://assets.vention.io/parts/images/CE-CA-105-2000/thumb_machinemotion-2-safety-in-pigtail-cable-2m.png)
MachineMotion 2 Safety IN Pigtail Cable - 2m
CE-CA-105-2000
![MachineMotion 2 Safety OUT Pigtail Cable - 2m MachineMotion 2 Safety OUT Pigtail Cable - 2m](https://assets.vention.io/parts/images/CE-CA-106-2000/thumb_machinemotion-2-safety-out-pigtail-cable-2m.png)
MachineMotion 2 Safety OUT Pigtail Cable - 2m
CE-CA-106-2000
![M12 End-Stop Extension Cable, 2m M12 End-Stop Extension Cable, 2m](https://assets.vention.io/parts/images/CE-CA-018-2000/thumb_m12-end-stop-extension-cable-2m.png)
M12 End-Stop Extension Cable, 2m
CE-CA-018-2000
![MachineMotion Control Device Extension Cable, 0.4m MachineMotion Control Device Extension Cable, 0.4m](https://assets.vention.io/parts/images/CE-CA-022-0400/thumb_machinemotion-control-device-extension-cable-0-4m.png)
MachineMotion Control Device Extension Cable, 0.4m
CE-CA-022-0400
![Servo Motor Extension Cable - MachineMotion 2 Servo Motor Extension Cable - MachineMotion 2](https://assets.vention.io/parts/images/CE-CA-103-5000/thumb_servo-motor-extension-cable-machinemotion-2.png)
Servo Motor Extension Cable - MachineMotion 2
CE-CA-103-5000