MachineMotion 1

MachineMotion 1

$2,521.43 USD
Obsolete
The MachineMotion Controller supports three NEMA 34 stepper motors. Comes equipped with IP connectivity, integrated Linux single-board computer, three stepper motor outputs and 9 sensor inputs. Enclosure is rated IP 20. MachineMotion requires a rated voltage of 120 V.
Quantity:
Start a new design
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number CE-CL-005-0003
Weight 9.623 kg
Dimensions (L x W x H) 377.0 x 282.0 x 144.0 mm
Unit Price $2,521.43 USD
Material Steel enclosure, IP20
Surface finish Dark blue powder coat

Technical Specifications

Spec Attribute Spec Value
Supply Voltage 120 V
Power Consumption 725 W
Temperature Range 0 to 30 °C
Included in the Box
  • Power Cable
  • Ethernet Cable
  • Ethernet to USB Adapter
  • 6x End-Stop Jumpers
  • Pendant Jumper
  • Safety In Jumper
  • 1x Safety in to pigtails (1.5m)
  • 1x Safety out to pigtails (1.5m)
  • 10x HW-FN-003-0014
  • 10x HW-FN-002-0001
Have a question about this part?
Ask in the forum! Go to the forum