45mm x 45mm In-line Mounting Block for Right Angle Connections

45mm x 45mm In-line Mounting Block for Right Angle Connections

$14.55 USD
Ships next day
In-line mounting block for right angle connection. One screw threads at the end of an extrusion while two other screws fasten into another connecting T-slot extrusion.
Quantity:
Start a new design
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number ST-GP-002-0001
Weight 0.098 kg
Dimensions (L x W x H) 44.0 x 44.0 x 26.5 mm
Unit Price $14.55 USD
Material 6061-T6
Surface finish Dark Blue Anodization, 6um
Associated Fasteners 3 x HW-FN-002-0001 , 2 x HW-FN-003-0018 , 1 x HW-FN-003-0030 , 1 x HW-FN-003-0035

Technical Specifications

Spec Attribute Spec Value
Bending Strength 100 Nm
Friction Strength 4200 N
Torsion Strength 165 Nm
Have a question about this part?
Ask in the forum! Go to the forum