Parts library

MO-SM-002-0001
100mm NEMA 34 Stepper Motor
Bipolar stepper motor, NEMA size 34, flat-shaft, 6.5Nm, 200 Step/Rev, 5.0A, 4mH. It includes a 3-meter long cable and connector for the MachineMotion controller. Included are four M6 X 20mm fasteners for mounting.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| MO-SM-002-0001 Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-SM-002-0001 |
| Unit Price | $206.33 USD |
| Weight | 3.354 kg |
| Dimensions (L x W x H) | 168 x 86 x 86 mm |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Included in the Box | 4x HW-FN-005-0020 |
Questions about this part?
Post a question on Vention community forum for insights on this part.