Parts library

MO-WL-003-0001
Blickle Swivel Leveling Caster Wheel with Fixed Pedal, 200kg Capacity
German-made medium-duty swivel leveling caster. Steel body with polyamide wheel. Leveling foot lifts 2mm. Maximum capacity per wheel: 200kg
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-WL-003-0001 |
| Unit Price | $266.97 USD |
| Weight | 2.019 kg |
| Dimensions (L x W x H) | 175 x 85 x 118 mm |
| Material | Steel/Polyamide |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0030 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Mounting | 80 x 60 |
| Load Capacity | 1962 N |
| Temperature Range | -25 to 70 °C |
Questions about this part?
Post a question on Vention community forum for insights on this part.