![Power-Off Brake](https://assets.vention.io/parts/images/MO-PT-002-0001/power-off-brake.png)
Power-Off Brake
$525.36 USD
Ships next day
This power-off brake, powered by KEB America, ensures Vention actuators can be locked in place in loss of power situations. The Power-off brake is capable of 9Nm of holding torque when power is removed. Includes all necessary cables and connectors needed to be used with the MachineMotion controllers.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-PT-002-0001 |
Weight | 1.837 kg |
Dimensions (L x W x H) | 100.0 x 85.0 x 85.0 mm |
Unit Price | $525.36 USD |
Material | N/A |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Torque | 9 Nm |
Included in the Box |
|
Compatible With | All Vention actuators and motors |
Compatible Parts
![Enclosed Lead Screw Actuator, 855mm Length Enclosed Lead Screw Actuator, 855mm Length](https://assets.vention.io/parts/images/MO-LM-047-0855/thumb_enclosed-lead-screw-actuator-855mm-length.png)
Enclosed Lead Screw Actuator, 855mm Length
MO-LM-047-0855
![Planetary Reduction Gearbox, 5:1 Planetary Reduction Gearbox, 5:1](https://assets.vention.io/parts/images/MO-PT-001-0001/thumb_planetary-reduction-gearbox-5-1.png)
Planetary Reduction Gearbox, 5:1
MO-PT-001-0001
![157mm NEMA 34 Stepper Servo Motor 157mm NEMA 34 Stepper Servo Motor](https://assets.vention.io/parts/images/MO-SM-011-0000/thumb_157mm-nema-34-stepper-servo-motor.png)
157mm NEMA 34 Stepper Servo Motor
MO-SM-011-0000
![Enclosed Ball Screw Actuator, 360mm Length Enclosed Ball Screw Actuator, 360mm Length](https://assets.vention.io/parts/images/MO-LM-039-0360/thumb_enclosed-ball-screw-actuator-360mm-length.png)
Enclosed Ball Screw Actuator, 360mm Length
MO-LM-039-0360
![Right Angle Reduction Gearbox, 5:1 Right Angle Reduction Gearbox, 5:1](https://assets.vention.io/parts/images/MO-PT-001-0003/thumb_5-1-right-angle-reduction-gearbox.png)
Right Angle Reduction Gearbox, 5:1
MO-PT-001-0003
![100mm NEMA 34 Stepper Servo Motor 100mm NEMA 34 Stepper Servo Motor](https://assets.vention.io/parts/images/MO-SM-012-0000/thumb_100mm-nema-34-stepper-servo-motor.png)
100mm NEMA 34 Stepper Servo Motor
MO-SM-012-0000