Marketplace

HW-FN-015-0018
M8 1.25 x 18mm Flat Head Screw
VentionHex drive M8 1.25 x 18mm flat head screw are made of alloy steel. Screws are black-oxide.
Technical Drawing | |
---|---|
Technical Drawing | |
2D Model | Download |
3D Model |
Can’t find what you’re looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | HW-FN-015-0018 |
Unit Price | $1.26 USD |
Weight | 0.008 kg |
Dimensions (L x W x H) | 18.0 x 16.0 x 16.0 mm |
Material | Steel |
Similar Parts
Page1 of 181