![2x4 Hole Aluminum Assembly Plate, with Locators](https://assets.vention.io/parts/images/ST-HP-002-0002/2x4-hole-aluminum-assembly-plate-with-locators.png)
2x4 Hole Aluminum Assembly Plate, with Locators
$36.30 USD
Ships next day
Vention's high-precision assembly plates and joints are designed to be combined with Vention's extrusions, creating high-performance assemblies. Plates have been engineered with self-positioning "V-shape" locators, enabling precision assembly that cannot typically be done with conventional extrusion system.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-HP-002-0002 |
Weight | 0.258 kg |
Dimensions (L x W x H) | 6.0 x 178.0 x 88.0 mm |
Unit Price | $36.30 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Associated Fasteners | 8 x HW-FN-003-0018 , 8 x HW-FN-002-0001 |
Compatible Parts
LD
![45x45mm (585mm) Light Aluminum Extrusion 45x45mm (585mm) Light Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-101-0585/thumb_45x45mm-585mm-light-aluminum-extrusion.png)
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585