![M8 x 25mm Screw](https://assets.vention.io/parts/images/HW-FN-003-0025/m8-x-25mm-screw.png)
M8 x 25mm Screw
$0.61 USD
Ships next day
Socket head M8 x 1.25 thread, 25mm long. Screws have a black oxide finish.
Length:
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-FN-003-0025 |
Weight | 0.013 kg |
Dimensions (L x W x H) | 30.0 x 13.0 x 13.0 mm |
Unit Price | $0.61 USD |
Material | Steel |
Surface finish | Black oxide |
Compatible Parts
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585