Parts library

CE-HW-001-0002
Universal M18 Sensor Bracket
M18 automation sensor bracket to mount any M18 sensors to Vention assemblies. The bracket features a reinforced body and rubber bumpers as well as a locating feature to ensure proper alignment.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Motor and Control Components Datasheet | |
| Sensors Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-HW-001-0002 |
| Unit Price | $20.33 USD |
| Weight | 0.093 kg |
| Dimensions (L x W x H) | 74 x 49 x 38 mm |
| Material | 6061-T6 & Rubber |
| Surface Finish | Dark Blue Anodized 6um |
| Associated Fasteners | 1 x HW-FN-002-0001, 1 x HW-FN-003-0022, 1 x HW-FN-003-0025 |
Questions about this part?
Post a question on Vention community forum for insights on this part.