![1x3 Hole Aluminum Assembly Plate](https://assets.vention.io/parts/images/ST-GP-001-0007/1x3-hole-aluminum-assembly-plate.png)
1x3 Hole Aluminum Assembly Plate
$10.87 USD
Ships next day
Vention's general assembly plates are designed to be combined with Vention's extrusions to maximize ease of assembly and lower costs. These plates are available in a variety of configurations, supporting all sorts of structural assemblies.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-GP-001-0007 |
Weight | 0.09 kg |
Dimensions (L x W x H) | 6.0 x 43.0 x 133.0 mm |
Unit Price | $10.87 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 3 x HW-FN-002-0001 , 3 x HW-FN-003-0018 |
Light-Duty Fasteners | 3 x HW-FN-002-0001 , 3 x HW-FN-003-0012 |
Compatible Parts
LD
![45x45mm (585mm) Light Aluminum Extrusion 45x45mm (585mm) Light Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-101-0585/thumb_45x45mm-585mm-light-aluminum-extrusion.png)
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585