Parts library

ST-GP-001-0006
L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusions
Vention’s general assembly plates are designed to be combined with Vention’s extrusions to maximize ease of assembly and lower costs. These plates are available in a variety of configurations, supporting all sorts of structural assemblies.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Designing with T-Slot Aluminum Extrusions |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-GP-001-0006 |
| Unit Price | $34.54 USD |
| Weight | 0.3715 kg |
| Dimensions (L x W x H) | 6 x 178 x 178 mm |
| Material | 6061-T6 |
| Surface Finish | Dark blue anodized, 6um |
| Associated Fasteners | 12 x HW-FN-002-0001, 12 x HW-FN-003-0018 |
| Light Duty Fasteners | 12 x HW-FN-002-0001, 12 x HW-FN-003-0012 |
Questions about this part?
Post a question on Vention community forum for insights on this part.