Cobot Tooling Mounting Plate
$66.41 USD
Ships next day
Vention's solution for mounting typical cobot end effectors directly to Vention extrusions, plates, and other components. Compatible with Universal Robots and FANUC CRX.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-001-0001__2 |
Weight | 0.249 kg |
Dimensions (L x W x H) | 67.5 x 112.5 x 15.0 mm |
Unit Price | $66.41 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 6 x HW-FN-002-0001 , 6 x HW-FN-003-0018 , 1 x HW-FN-036-0010 |
Light-Duty Fasteners | 6 x HW-FN-002-0001 , 6 x HW-FN-003-0012 , 1 x HW-FN-036-0010 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Mounting | ISO-50 Standard, Pitch Circle Diameter = 50 mm |
Compatible Parts
OnRobot Tool Flange Connection for Universal Robots
ST-RB-028-0001
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585
225x180mm Gantry Plate
MO-LM-001-0030
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Vacuum Handling Foam Gripper (Plug & Pick 200 x 400 mm)
PR-JL-001-0314
Light Vacuum Gripper (Safe-and-Light 120 x 240 mm)
PR-JL-001-0490