Parts library

CE-SN-004-0001
Non-Flush Inductive Proximity Sensor
Non-flush mountable M18 inductive proximity sensor. Sense metallic objects present in front and on the side of its sensing end. Range is 10 mm. Includes a 5-meter long cable to connect to the MachineMotion controller.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model | 
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Sensors Datasheet | 
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value | 
|---|---|
| General Specifications | |
| Part Number | CE-SN-004-0001 | 
| Unit Price | $83.56 USD | 
| Weight | 0.276 kg | 
| Dimensions (L x W x H) | 110 x 18 x 18 mm | 
| Material | Stainless Steel | 
| Spec Attribute | Spec Value | 
|---|---|
| Technical Specifications | |
| Supply Voltage | 10 to 30 V | 
| Cable Length | 4 to 10 mm | 
| IP Rating | IP65 | 
| Temperature Range | -40 to 58 °C | 
| Included in the Box | 5-meter long extension cable | 
Questions about this part?
Post a question on Vention community forum for insights on this part.