Official Design Library
Large Enclosed Laser Engraving Machine
MachineLogic Code-Free

Large Enclosed Laser Engraving Machine

Vention official

Vention CNC router machine designed with enclosed timing belt actuators. Personalize this design and start automating your manufacturing processes with a modular and programmable system. Controls are included.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-PF-283805
Weight579.17 kg
Dimensions (L x W x H)2349 x 2846 x 1872 mm
ApplicationManufacturing
Assembly Time45:13

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Motor Cable Extension MachineMotion AI - 5m image
Motor Cable Extension MachineMotion AI - 5mCE-CA-402-0500 - 300 X 300 X 60 mmShips next day
3
Part MachineMotion AI image
MachineMotion AICE-CL-030-1500 - 470 X 337 X 206 mmShips in 13 days
1
Part Sensor and Reflector Bracket image
Sensor and Reflector BracketCE-HW-001-0003__3 - 43 X 44 X 37 mmShips next day
3
Part Digital I/O Module v2 image
Digital I/O Module v2CE-MD-001-0000__2 - 150 X 88 X 60 mmShips next day
1
Part Non-Flush Inductive Proximity Sensor image
Non-Flush Inductive Proximity SensorCE-SN-004-0001 - 110 X 18 X 18 mmShips next day
3
Part Flush Inductive Proximity Sensor image
Flush Inductive Proximity SensorCE-SN-004-0003 - 189 X 158 X 32 mmShips next day
3
Part MachineMotion Pendant V4 image
MachineMotion Pendant V4CE-TP-024-0000 - 332 X 72 X 240 mmShips next day
1
Part Pendant V4 Static Mount image
Pendant V4 Static MountCE-TP-024-0014 - 80 X 94 X 45 mmShips next day
1
Part Rubber Bumper image
Rubber BumperHW-BP-001-0002 - 50 X 80 X 43 mmShips next day
2
Part High Strength Threadlocker (10 ml) image
High Strength Threadlocker (10 ml)HW-CS-001-0003 - 29 X 29 X 91 mmShips next day
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
19
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
22
Part 90x90mm Plastic End Cap, for Extrusions image
90x90mm Plastic End Cap, for ExtrusionsHW-EC-005-0001 - 12 X 90 X 90 mmShips next day
2
Part M14 x 66mm Leveling Foot, with 120mm Diameter Base image
M14 x 66mm Leveling Foot, with 120mm Diameter BaseHW-LF-002-0000 - 120 X 120 X 100 mmShips next day
6
Part 90x90mm Rest Pad image
90x90mm Rest PadHW-RP-002-0006 - 90 X 90 X 13 mmShips next day
2
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part 14oz Grease Gun Kit image
14oz Grease Gun KitHW-TL-005-0000 - 400 X 150 X 75 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips next day
50
Part Multi-Purpose Grease LB 8034, 14oz Tube image
Multi-Purpose Grease LB 8034, 14oz TubeIN-CS-002-0001 - 235 X 54 X 54 mmShips next day
1
Part 73mm Wide Cable Drag Chain (876mm) image
73mm Wide Cable Drag Chain (876mm)MO-DC-073-0876 - 876 X 73 X 35 mmShips next day
1
Part 73mm Wide Cable Drag Chain (1612mm) image
73mm Wide Cable Drag Chain (1612mm)MO-DC-073-1612 - 1612 X 73 X 35 mmShips next day
3
Part Self Aligning Mount, Follower image
Self Aligning Mount, FollowerMO-LM-031-0001 - 178 X 88 X 45 mmShips next day
3
Part Self Aligning Mount, Leader image
Self Aligning Mount, LeaderMO-LM-031-0002 - 178 X 88 X 45 mmShips next day
3
Part Enclosed Ball Screw Actuator, 360mm Length image
Enclosed Ball Screw Actuator, 360mm LengthMO-LM-039-0360 - 502 X 270 X 112 mmShips in 5 days
1
Part Enclosed Ball Screw Actuator, 1530mm Length image
Enclosed Ball Screw Actuator, 1530mm LengthMO-LM-039-1530 - 1672 X 270 X 112 mmShips in 4 days
3
Part MachineMotion AI Power-Off Brake image
MachineMotion AI Power-Off BrakeMO-PT-006-0001 - 100 X 85 X 85 mmShips next day
1
Part MachineMotion AI NEMA 34 Stepper Servo Motor - 100mm image
MachineMotion AI NEMA 34 Stepper Servo Motor - 100mmMO-SM-030-0002 - 303 X 86 X 103 mmShips next day
4
Part 45x45mm (2025mm) Aluminum Extrusion image
45x45mm (2025mm) Aluminum ExtrusionST-EXT-001-2025 - 2025 X 45 X 45 mmShips next day
2
Part 45x90mm (90mm) Aluminum Extrusion image
45x90mm (90mm) Aluminum ExtrusionST-EXT-002-0090 - 90 X 45 X 90 mmShips next day
4
Part 45x90mm (225mm) Aluminum Extrusion image
45x90mm (225mm) Aluminum ExtrusionST-EXT-002-0225 - 225 X 45 X 90 mmShips next day
7
Part 45x90mm (270mm) Aluminum Extrusion image
45x90mm (270mm) Aluminum ExtrusionST-EXT-002-0270 - 270 X 45 X 90 mmShips next day
2
Part 45x90mm (360mm) Aluminum Extrusion image
45x90mm (360mm) Aluminum ExtrusionST-EXT-002-0360 - 360 X 45 X 90 mmShips next day
1
Part 45x90mm (810mm) Aluminum Extrusion image
45x90mm (810mm) Aluminum ExtrusionST-EXT-002-0810 - 810 X 45 X 90 mmShips next day
2
Part 45x90mm (1035mm) Aluminum Extrusion image
45x90mm (1035mm) Aluminum ExtrusionST-EXT-002-1035 - 1035 X 45 X 90 mmShips next day
1
Part 45x90mm (2025mm) Aluminum Extrusion image
45x90mm (2025mm) Aluminum ExtrusionST-EXT-002-2025 - 2025 X 45 X 90 mmShips next day
1
Part 45x90mm (2250mm) Aluminum Extrusion image
45x90mm (2250mm) Aluminum ExtrusionST-EXT-002-2250 - 2250 X 45 X 90 mmShips next day
2
Part 90x90mm (90mm) Aluminum Extrusion image
90x90mm (90mm) Aluminum ExtrusionST-EXT-005-0090 - 90 X 90 X 90 mmShips next day
3
Part 90x90mm (990mm) Aluminum Extrusion image
90x90mm (990mm) Aluminum ExtrusionST-EXT-005-0990 - 990 X 90 X 90 mmShips next day
8
Part 90x90mm (1080mm) Aluminum Extrusion image
90x90mm (1080mm) Aluminum ExtrusionST-EXT-005-1080 - 1080 X 90 X 90 mmShips next day
6
Part 90x90mm (2025mm) Aluminum Extrusion image
90x90mm (2025mm) Aluminum ExtrusionST-EXT-005-2025 - 2025 X 90 X 90 mmShips next day
4
Part 90x90mm (2250mm) Aluminum Extrusion image
90x90mm (2250mm) Aluminum ExtrusionST-EXT-005-2250 - 2250 X 90 X 90 mmShips next day
2
Part 180x22.5mm (630mm) Table Top Extrusion image
180x22.5mm (630mm) Table Top ExtrusionST-EXT-009-0630 - 630 X 180 X 22 mmShips next day
11
Part 180x22.5mm (1530mm) Table Top Extrusion image
180x22.5mm (1530mm) Table Top ExtrusionST-EXT-009-1530 - 1530 X 180 X 22 mmShips next day
11
Part 45x45mm (90mm) Light Aluminum Extrusion image
45x45mm (90mm) Light Aluminum ExtrusionST-EXT-101-0090 - 90 X 45 X 45 mmShips next day
2
Part 45x45mm (180mm) Light Aluminum Extrusion image
45x45mm (180mm) Light Aluminum ExtrusionST-EXT-101-0180 - 180 X 45 X 45 mmShips next day
1
Part 45x45mm (225mm) Light Aluminum Extrusion image
45x45mm (225mm) Light Aluminum ExtrusionST-EXT-101-0225 - 225 X 45 X 45 mmShips next day
15
Part 45x45mm (315mm) Light Aluminum Extrusion image
45x45mm (315mm) Light Aluminum ExtrusionST-EXT-101-0315 - 315 X 45 X 45 mmShips next day
2
Part 45x45mm (495mm) Light Aluminum Extrusion image
45x45mm (495mm) Light Aluminum ExtrusionST-EXT-101-0495 - 495 X 45 X 45 mmShips next day
1
Part 45x45mm (810mm) Light Aluminum Extrusion image
45x45mm (810mm) Light Aluminum ExtrusionST-EXT-101-0810 - 810 X 45 X 45 mmShips next day
2
Part 45x45mm (855mm) Light Aluminum Extrusion image
45x45mm (855mm) Light Aluminum ExtrusionST-EXT-101-0855 - 855 X 45 X 45 mmShips next day
2
Part 45x45mm (945mm) Light Aluminum Extrusion image
45x45mm (945mm) Light Aluminum ExtrusionST-EXT-101-0945 - 945 X 45 X 45 mmShips next day
8
Part 45x45mm (990mm) Light Aluminum Extrusion image
45x45mm (990mm) Light Aluminum ExtrusionST-EXT-101-0990 - 990 X 45 X 45 mmShips next day
1
Part 45x45mm (1035mm) Light Aluminum Extrusion image
45x45mm (1035mm) Light Aluminum ExtrusionST-EXT-101-1035 - 1035 X 45 X 45 mmShips next day
4
Part 45x45mm (1305mm) Light Aluminum Extrusion image
45x45mm (1305mm) Light Aluminum ExtrusionST-EXT-101-1305 - 1305 X 45 X 45 mmShips next day
2
Part 45x45mm (1350mm) Light Aluminum Extrusion image
45x45mm (1350mm) Light Aluminum ExtrusionST-EXT-101-1350 - 1350 X 45 X 45 mmShips next day
2
Part 45x45mm (2160mm) Light Aluminum Extrusion image
45x45mm (2160mm) Light Aluminum ExtrusionST-EXT-101-2160 - 2160 X 45 X 45 mmShips next day
4
Part 45x45mm (2205mm) Light Aluminum Extrusion image
45x45mm (2205mm) Light Aluminum ExtrusionST-EXT-101-2205 - 2205 X 45 X 45 mmShips next day
2
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
8
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
5
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
8
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
8
Part 2X6 Hole Aluminum Assembly Plate image
2X6 Hole Aluminum Assembly PlateST-GP-001-0014 - 6 X 268 X 88 mmShips next day
4
Part 1x2 Hole Aluminum Assembly Plate image
1x2 Hole Aluminum Assembly PlateST-GP-001-0016 - 6 X 88 X 43 mmShips next day
3
Part 2X2 Hole Aluminum Assembly Plate, For 22.5mm to 45mm Extrusions image
2X2 Hole Aluminum Assembly Plate, For 22.5mm to 45mm ExtrusionsST-GP-001-0022 - 6 X 65 X 6 mmShips next day
8
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
4
Part 90mm x 90mm Aluminum Gusset image
90mm x 90mm Aluminum GussetST-GP-003-0004 - 88 X 88 X 88 mmShips next day
2
Part 45mm x 90mm Aluminum Gusset image
45mm x 90mm Aluminum GussetST-GP-003-0005 - 42 X 44 X 89 mmShips next day
4
Part Two-Way Extended Door Connector image
Two-Way Extended Door ConnectorST-GP-004-0006__2 - 83 X 45 X 45 mmShips next day
8
Part Actuator Mounting Plate image
Actuator Mounting PlateST-GP-005-0010 - 223 X 223 X 11 mmShips next day
4
Part Gusset Plate for 45 Degree Cobot Mounting image
Gusset Plate for 45 Degree Cobot MountingST-GP-005-0012 - 217 X 11 X 217 mmShips in 3 days
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
242
Part 90mm x 90mm Aluminum Gusset With Locators image
90mm x 90mm Aluminum Gusset With LocatorsST-HP-003-0004 - 88 X 88 X 88 mmShips next day
39
Part Door Hinge image
Door HingeST-SE-005-0001 - 67 X 67 X 19 mmShips next day
4
Part Right Gate Bolt with Interlock image
Right Gate Bolt with InterlockST-SE-006-0001__2 - 233 X 72 X 167 mmShips next day
1
Part Left Gate Bolt with Interlock image
Left Gate Bolt with InterlockST-SE-006-1001__2 - 233 X 72 X 167 mmShips next day
1
Part Aluminum Panel, 16 Ga. [1.29mm] image
Aluminum Panel, 16 Ga. [1.29mm]ST-PN-015-0003 - 1.4438 m²Ships in 4 days
1
Part Aluminum Panel, 16 Ga. [1.29mm] image
Aluminum Panel, 16 Ga. [1.29mm]ST-PN-015-0003 - 1.3973 m²Ships in 4 days
1
Part Aluminum Panel, 16 Ga. [1.29mm] image
Aluminum Panel, 16 Ga. [1.29mm]ST-PN-015-0003 - 1.1644 m²Ships in 4 days
1
Part Aluminum Panel, 16 Ga. [1.29mm] image
Aluminum Panel, 16 Ga. [1.29mm]ST-PN-015-0003 - 1.1644 m²Ships in 4 days
1
Part Aluminum Panel, 16 Ga. [1.29mm] image
Aluminum Panel, 16 Ga. [1.29mm]ST-PN-015-0003 - 1.1644 m²Ships in 4 days
1
Part Aluminum Panel, 16 Ga. [1.29mm] image
Aluminum Panel, 16 Ga. [1.29mm]ST-PN-015-0003 - 1.1644 m²Ships in 4 days
1
Part Aluminum Panel, 16 Ga. [1.29mm] image
Aluminum Panel, 16 Ga. [1.29mm]ST-PN-015-0003 - 0.6577 m²Ships in 4 days
1
Part Aluminum Panel, 16 Ga. [1.29mm] image
Aluminum Panel, 16 Ga. [1.29mm]ST-PN-015-0003 - 0.2794 m²Ships in 4 days
1
Part Aluminum Panel, 16 Ga. [1.29mm] image
Aluminum Panel, 16 Ga. [1.29mm]ST-PN-015-0003 - 0.6318 m²Ships in 4 days
1
Part Aluminum Panel, 16 Ga. [1.29mm] image
Aluminum Panel, 16 Ga. [1.29mm]ST-PN-015-0003 - 0.2795 m²Ships in 4 days
1
Part Brushed Aluminum Panel, 1/4'' [6.35mm] image
Brushed Aluminum Panel, 1/4'' [6.35mm]ST-PN-016-0002 - 0.2510 m²Ships in 4 days
1
Part Brushed Aluminum Panel, 1/4'' [6.35mm] image
Brushed Aluminum Panel, 1/4'' [6.35mm]ST-PN-016-0002 - 0.2639 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
1473
Part M8 x 8mm Screw image
M8 x 8mm ScrewHW-FN-003-0008 - 13 X 13 X 13 mmShips next day
9
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
17
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
49
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
17
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
1331
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
42
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
26
Part M8 x 50mm Screw image
M8 x 50mm ScrewHW-FN-003-0050 - 55 X 13 X 13 mmShips next day
17
Part  M6 1.0 x 12mm Flat Head Screw image
M6 1.0 x 12mm Flat Head ScrewHW-FN-005-4012 - 12 X 12 X 12 mmShips next day
17
Part M8 1.25 x 18mm Flat Head Screw image
M8 1.25 x 18mm Flat Head ScrewHW-FN-015-0018 - 18 X 16 X 16 mmShips next day
17
Part M5-0.8 x 8mm Ball Point Set Screw image
M5-0.8 x 8mm Ball Point Set ScrewHW-FN-022-1008 - 5 X 5 X 8 mmShips next day
3
Part M8 X1.25 Zinc Plated Hex Nut With Locking Patch image
M8 X1.25 Zinc Plated Hex Nut With Locking PatchHW-FN-031-0001 - 13 X 13 X 8 mmShips next day
34
Part M8 X1.25 Zinc Plated Thin Hex Nut image
M8 X1.25 Zinc Plated Thin Hex NutHW-FN-033-0002 - 13 X 13 X 4 mmShips next day
5
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
5
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips next day
2
Part Butt-Joint Extrusion Connector image
Butt-Joint Extrusion ConnectorHW-FN-002-0005 - 148 X 13 X 7 mmShips next day
2
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips in 4 days
2

$66,328.89 USD

Similar Parts