Parts library

MO-LM-039-1530
Enclosed Ball Screw Actuator, 1530mm Length
Vention's enclosed ball screw actuator is an all-in-one solution for high loads. This product includes the guide-ways and sensor mounts already built into the system and features a dust resistant design with no pinch points. Simply connect any NEMA 34 powertrain components to the ball screw coupling and go!
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Selecting a Linear Axis Actuator | |
| Vention Maintenance Guide | |
| Enclosed Ball Screw Actuator |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-LM-039-1530 |
| Unit Price | $3,963.08 USD |
| Weight | 27.73542 kg |
| Dimensions (L x W x H) | 1672.5 x 270 x 112.5 mm |
| Material | Aluminum |
| Surface Finish | Dark Blue Anodization, 6um |
| Associated Fasteners | 8 x HW-FN-002-0001, 2 x HW-FN-003-0008, 8 x HW-FN-003-0022, 8 x HW-FN-031-0001 |
| Light Duty Fasteners | 8 x HW-FN-002-0001, 8 x HW-FN-003-0016, 8 x HW-FN-031-0001 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Max Output Force | 3250 N |
| Load Capacity | 5000 N |
| Stroke | 1300 mm |
| Repeatability Including Backlash | 0.025 mm |
| Max Linear Speed | 350 mm/s |
| Max Acceleration | 466 mm/s2 |
| Displacement Ratio | 16 mm/turn |
Questions about this part?
Post a question on Vention community forum for insights on this part.