
14oz Grease Gun Kit
This grease gun kit includes all the tips and adaptors needed to service Vention equipment. It features a flexible hose with a standard coupler, a rigid precision dispenser with swappable tips, and multiple dispensing options. The precision dispenser tips are push-on style, suitable for all grease fittings, including a smaller tip for the 20mm profile series bearing carriages, and a needle-style dispenser. Additionally, a 90-degree fitting can be attached to the flexible hose for reaching awkward spaces and greasing bearings in enclosed timing belt actuators. Compatible with 14oz grease tubes or bulk loading, it offers flexibility to suit your needs. We recommend checking the consumables section of the part library for our available grease tubes.
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Vention Maintenance Guide |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-TL-005-0000 |
| Unit Price | $64.26 USD |
| Weight | 1.075 kg |
| Dimensions (L x W x H) | 400 x 150 x 75 mm |
| Material | N/A |
| Surface Finish | N/A |
Questions about this part?
Post a question on Vention community forum for insights on this part.