Parts library

IN-CS-002-0001
Multi-Purpose Grease LB 8034, 14oz Tube
Loctite LB 8034 general-purpose synthetic grease with a viscosity grade of NLGI 2. Intended for use on Vention's linear bearings, rack and pinion, indexer, and ball screw. The format is a 14oz tube. See the attached document for the MSDS (material safety data sheet).
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Vention Maintenance Guide | |
| LB-8034-PDS | |
| LB-8034-SDS |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | IN-CS-002-0001 |
| Unit Price | $34.30 USD |
| Weight | 0.585 kg |
| Dimensions (L x W x H) | 235 x 54 x 54 mm |
| Material | LB 8034 |
Questions about this part?
Post a question on Vention community forum for insights on this part.