Self Aligning Mount, Follower

Self Aligning Mount, Follower

$167.25 USD
Ships in 3 days
This mount is used when two enclosed actuators are installed in a parallel configuration. This mount has both rotational and translational degrees of freedom. One actuator must be mounted on two of MO-LM-031-0001 and the other mounted on two MO-LM-031-0002. This allows for the correct degrees of freedom to compensate for frame misalignment.
Quantity:
Start a new design
Use desktop to design

Technical Drawings

Technical Documents

General Specifications

Spec Attribute Spec Value
Part Number MO-LM-031-0001
Weight 1.00404 kg
Dimensions (L x W x H) 178.0 x 88.0 x 45.0 mm
Unit Price $167.25 USD
Material 6061-T6, Steel
Surface finish Dark blue anodized, 6um
Associated Fasteners 8 x HW-FN-002-0001 , 4 x HW-FN-003-0018 , 4 x HW-FN-003-0030

Technical Specifications

Spec Attribute Spec Value
Load Capacity 2695 N
Stroke ±3 mm
Angular Range ±6.5 degrees
Have a question about this part?
Ask in the forum! Go to the forum