Parts library

ST-GP-004-0006__2
Two-Way Extended Door Connector
Vention's 2-way extended door connector can connect two Vention extrusion at their ends in a single joint to create door frame assemblies without needing custom length extrusions. The 2-way extended door connector features cutouts for panels to slide in without any modifications and threaded holes for panel surface mounting.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Designing with T-Slot Aluminum Extrusions |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-GP-004-0006__2 |
| Unit Price | $37.30 USD |
| Weight | 0.365 kg |
| Dimensions (L x W x H) | 83 x 45 x 45 mm |
| Material | 6061-T6 Aluminum |
| Surface Finish | Dark Blue Anodized |
| Associated Fasteners | 2 x HW-FN-003-0050 |
| Parts | Quantity | ||
|---|---|---|---|
| Parts | Part Number | Qty | |
| M8 x 50mm Screw | HW-FN-003-0050 | 2 | View |
Questions about this part?
Post a question on Vention community forum for insights on this part.