![M14 x 66mm Leveling Foot, with 120mm Diameter Base](https://assets.vention.io/parts/images/HW-LF-002-0000/m14-x-66mm-leveling-foot-with-120mm-diameter-base.png)
M14 x 66mm Leveling Foot, with 120mm Diameter Base
$110.83 USD
Ships next day
M14 x 66mm leveling foot with 120mm pad that includes the steel mounting plate for both 45mm x 90mm and 90mm x 90mm extrusions. Stud is made of zinc plated steel and pad is made of die casted zinc. The foot base has two 9mm holes for floor mounting and come with a removable anti-slip plate. Supports loads up to 1100kg.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-LF-002-0000 |
Weight | 1.8343275 kg |
Dimensions (L x W x H) | 120.0 x 120.0 x 100.0 mm |
Unit Price | $110.83 USD |
Material | Zinc die-cast & Aluminum |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0018 |
Light-Duty Fasteners | 4 x HW-FN-003-0012 , 4 x HW-FN-002-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 10780 N |
Compatible Parts
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585