180x22.5mm (630mm) Table Top Extrusion
$59.64 USD
Ships next day
Length:
Quantity:
Technical Drawings
Technical Documents
Calculators
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-EXT-009-0630 |
Weight | 2.3 kg |
Dimensions (L x W x H) | 630.0 x 180.0 x 22.5 mm |
Unit Price | $59.64 USD |
Material | 6005-T5 |
Surface finish | Dark Blue Anodization, 6um |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Second Area Moment of Inertia | 77,150 Ix / 3,783,293 Iy mm4 |
Cross-Sectional Area | 1341 mm2 |
Torsional Constant | 52,788 mm4 |
Yield Strength | 240 MPa |
Compatible Parts
45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
67.5mm x 67.5mm Aluminum Gusset with Locators
ST-HP-003-0007
180 x 22.5mm Plastic End Cap, For Table Top Extrusion
HW-EC-009-0001