Parts library

CE-CA-402-0500
Motor Cable Extension MachineMotion AI - 5m
5m extension cable for MachineMotion AI compatible motors. Used in conjunction with CE-CA-401-xx00 cables. Cable diameter of 17mm
No technical documents available for this part.Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-CA-402-0500 |
| Unit Price | $338.07 USD |
| Weight | 2 kg |
| Dimensions (L x W x H) | 300 x 300 x 60 mm |
| Material | N/A |
| Surface Finish | N/A |
Questions about this part?
Post a question on Vention community forum for insights on this part.