![Rubber Bumper](https://assets.vention.io/parts/images/HW-BP-001-0002/rubber-bumper.png)
Rubber Bumper
$8.21 USD
Ships next day
Rubber bumper suited for industrial carts or other applications that are subject to repeated operating shocks.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-BP-001-0002 |
Weight | 0.19 kg |
Dimensions (L x W x H) | 50.0 x 80.0 x 43.0 mm |
Unit Price | $8.21 USD |
Material | Rubber |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018 , 2 x HW-WS-001-0001 , 2 x HW-FN-033-0002 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0012 , 2 x HW-FN-033-0002 |
Compatible Parts
LD
![45x45mm (585mm) Light Aluminum Extrusion 45x45mm (585mm) Light Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-101-0585/thumb_45x45mm-585mm-light-aluminum-extrusion.png)
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585