Actuator Mounting Plate
$154.37 USD
Ships next day
This 225 mm x 225 mm actuator mounting plate enables 90 degree linear motion actuator mounting or 45 degree cobot mounting if used in conjunction with the appropriate support gusset, ST-GP-005-0011 or ST-GP-005-0012. This plate can also be used alone as a universal mounting mounting solution with its large assortment of threaded holes and counterbored clearance holes.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-GP-005-0010 |
Weight | 1.335 kg |
Dimensions (L x W x H) | 223.0 x 223.0 x 11.25 mm |
Unit Price | $154.37 USD |
Material | Aluminum |
Surface finish | Blue Annodize |
Associated Fasteners | 10 x HW-FN-002-0001 , 10 x HW-FN-003-0018 |
Compatible Parts
67.5 mm Actuator Clamping Connector
ST-GP-005-0015
Gusset Plate for 90 Degree Actuator Mounting
ST-GP-005-0011
Heavy Duty Enclosed Timing Belt Actuator, 585mm Length
MO-LM-027-0585 v2
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45mm x 90mm Aluminum Gusset
ST-GP-003-0005
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
45mm x 45mm Aluminum Gusset
ST-GP-003-0001
Enclosed Ball Screw Actuator, 360mm Length
MO-LM-039-0360
Gusset Plate for 45 Degree Cobot Mounting
ST-GP-005-0012