Enclosed Ball Screw Actuator, 360mm Length

Enclosed Ball Screw Actuator, 360mm Length

$2,765.32 USD
Ships in 5 days
Vention's enclosed ball screw actuator is an all-in-one solution for high loads. This product includes the guide-ways and sensor mounts already built into the system and features a dust resistant design with no pinch points. Simply connect any NEMA 34 powertrain components to the ball screw coupling and go!
Length:
Quantity:
Start a new design
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number MO-LM-039-0360
Weight 13.3678 kg
Dimensions (L x W x H) 502.5 x 270.0 x 112.5 mm
Unit Price $2,765.32 USD
Material Steel, Aluminum
Surface finish Dark Blue Anodized
Associated Fasteners 8 x HW-FN-002-0001 , 2 x HW-FN-003-0008 , 8 x HW-FN-003-0022 , 8 x HW-FN-031-0001
Light-Duty Fasteners 8 x HW-FN-002-0001 , 8 x HW-FN-003-0016 , 8 x HW-FN-031-0001

Technical Specifications

Spec Attribute Spec Value
Max Output Force 3250 N
Load Capacity 5000 N
Stroke 145 mm
Repeatability 0.025 mm
Max Linear Speed 900 mm/s
Max Acceleration 2000 mm/s2
Displacement Ratio 16 mm/turn
Have a question about this part?
Ask in the forum! Go to the forum