![90x90mm (90mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/90x90mm-585mm-aluminum-extrusion.png)
![patent-image](https://assets.vention.io/png/us_patent.png)
90x90mm (90mm) Aluminum Extrusion
$34.47 USD
Ships next day
Vention's high-precision extrusions rank best-in-class in term of structural rigidity, straightness, and precision. Vention's unique 'V-shape' interface has been specially designed to work with Vention's high-precision assembly plates, enabling rigid and high-precision assemblies that cannot typically be done with aluminum extrusions.
Length:
Quantity:
Technical Drawings
Technical Documents
Calculators
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-EXT-005-0090 |
Weight | 0.438 kg |
Dimensions (L x W x H) | 90.0 x 90.0 x 90.0 mm |
Unit Price | $34.47 USD |
Material | 6005-T5 |
Surface finish | Dark Blue Anodization, 6um |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Second Area Moment of Inertia | 1,850,913 mm4 |
Cross-Sectional Area | 1881 mm2 |
Torsional Constant | 941,414 mm4 |
Yield Strength | 240 MPa |
Compatible Parts
![45mm x 45mm Aluminum Gusset with Locators 45mm x 45mm Aluminum Gusset with Locators](https://assets.vention.io/parts/images/ST-HP-003-0001/thumb_die-cast-gusset-with-locators.png)
45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
![Tee Joint Aluminum Assembly Plate Tee Joint Aluminum Assembly Plate](https://assets.vention.io/parts/images/ST-GP-001-0011/thumb_tee-joint-aluminum-assembly-plate.png)
Tee Joint Aluminum Assembly Plate
ST-GP-001-0011
![90mm x 90mm Aluminum Gusset With Locators 90mm x 90mm Aluminum Gusset With Locators](https://assets.vention.io/parts/images/ST-HP-003-0004/thumb_90mm-x-90mm-aluminum-gusset-with-locators.png)
90mm x 90mm Aluminum Gusset With Locators
ST-HP-003-0004
![45mm x 90mm Aluminum Gusset with Locators 45mm x 90mm Aluminum Gusset with Locators](https://assets.vention.io/parts/images/ST-HP-003-0005/thumb_45mm-x-90mm-aluminum-gusset-with-locators.png)
45mm x 90mm Aluminum Gusset with Locators
ST-HP-003-0005
![2x4 Hole Aluminum Assembly Plate 2x4 Hole Aluminum Assembly Plate](https://assets.vention.io/parts/images/ST-GP-001-0002/thumb_2x4-hole-aluminum-assembly-plate.png)
2x4 Hole Aluminum Assembly Plate
ST-GP-001-0002
![90mm x 90mm Aluminum Gusset 90mm x 90mm Aluminum Gusset](https://assets.vention.io/parts/images/ST-GP-003-0004/thumb_90mm-x-90mm-aluminum-gusset.png)
90mm x 90mm Aluminum Gusset
ST-GP-003-0004