90x90mm Plastic End Cap, for Extrusions
$5.02 USD
Ships next day
Plastic end cap compatible with 90mm x 90mm extrusions.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-EC-005-0001 |
Weight | 0.0258 kg |
Dimensions (L x W x H) | 12.0 x 90.0 x 90.0 mm |
Unit Price | $5.02 USD |
Material | TPE |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585