Self Aligning Mount, Leader
$154.75 USD
Ships in 3 days
This mount is used when two enclosed actuators are installed in a parallel configuration. This mount has rotational degrees of freedom. One actuator must be mounted on two of MO-LM-031-0001 and the other mounted on two MO-LM-031-0002. This allows for the correct degrees of freedom to compensate for frame misalignment.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-031-0002 |
Weight | 0.99535 kg |
Dimensions (L x W x H) | 178.0 x 88.0 x 45.0 mm |
Unit Price | $154.75 USD |
Material | 6061-T6, Steel |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 8 x HW-FN-002-0001 , 4 x HW-FN-003-0018 , 4 x HW-FN-003-0030 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 2695 N |
Angular Range | ±6.5 degrees |
Compatible Parts
Enclosed Timing Belt Actuator, 585mm Length
MO-LM-026-0585 v2
Dual Gantry Enclosed Timing Belt Actuator, 1530mm Length
MO-LM-040-1530 v2
Heavy Duty Enclosed Timing Belt Actuator, 585mm Length
MO-LM-027-0585 v2
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
45mm x 45mm Aluminum Gusset
ST-GP-003-0001