

90x90mm (1080mm) Aluminum Extrusion
$137.52 USD
Ships next day
Vention's high-precision extrusions rank best-in-class in term of structural rigidity, straightness, and precision. Vention's unique 'V-shape' interface has been specially designed to work with Vention's high-precision assembly plates, enabling rigid and high-precision assemblies that cannot typically be done with aluminum extrusions.
Length:
Quantity:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-EXT-005-1080 |
Weight | 5.4521 kg |
Dimensions (L x W x H) | 1080.0 x 90.0 x 90.0 mm |
Unit Price | $137.52 USD |
Material | 6005-T5 |
Surface finish | Dark Blue Anodization, 6um |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Second Area Moment of Inertia | 1,850,913 mm4 |
Cross-Sectional Area | 1881 mm2 |
Torsional Constant | 941,414 mm4 |
Yield Strength | 240 MPa |
Compatible Parts

45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001

90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

2x4 Hole Aluminum Assembly Plate
ST-GP-001-0002

45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585

L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusions
ST-GP-001-0006

Tee Joint Aluminum Assembly Plate
ST-GP-001-0011

90mm x 90mm Aluminum Gusset With Locators
ST-HP-003-0004

90mm x 90mm Aluminum Gusset
ST-GP-003-0004