Parts library

HW-FN-002-0005
Butt-Joint Extrusion Connector
Use two (45x45mm) or four (45x90mm and 90x90mm) of these connectors to fasten two extrusions in a butt-joint configuration. The 4x M5 x 0.8 ball point set screws allow to align and fasten the extrusions end to end. Four set screws are pre-installed, and one extra is also included. The 4x M8 x 1.25 threaded holes are then used to fasten a plate (not included) to the assembly to solidify the joint.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Designing with T-Slot Aluminum Extrusions |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-FN-002-0005 |
| Unit Price | $4.63 USD |
| Weight | 0.07 kg |
| Dimensions (L x W x H) | 148 x 13.4 x 7.55 mm |
| Material | Q235B |
| Surface Finish | N/A |
| Associated Fasteners | 1 x HW-FN-022-1008 |
| Parts | Quantity | ||
|---|---|---|---|
| Parts | Part Number | Qty | |
| M5-0.8 x 8mm Ball Point Set Screw | HW-FN-022-1008 | 1 | View |
Questions about this part?
Post a question on Vention community forum for insights on this part.