Parts library

MO-PT-006-0001
MachineMotion AI Power-Off Brake
This power-off brake, powered by KEB America, ensures Vention actuators can be locked in place in loss of power situations. The Power-off brake is capable of 9Nm of holding torque when power is removed. Includes all necessary cables and connectors needed to be used with the MachineMotion AI controllers.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| MachineMotion AI Motors & Brake Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-PT-006-0001 |
| Unit Price | $564.72 USD |
| Weight | 1.8902 kg |
| Dimensions (L x W x H) | 100 x 85 x 85 mm |
| Material | NA |
| Surface Finish | NA |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Max Torque | 9 Nm |
| Compatible With | All Vention actuators and MachineMotion AI motors |
| Included in the Box | 1x Power Off Brake - (MO-PT-006-0001), 4x M6 1.0 x 20mm Screw - (HW-FN-005-0020), 1x MachineMotion AI Safety Brake Cable - (CE-CA-043-0500) |
Questions about this part?
Post a question on Vention community forum for insights on this part.