Parts library
45x90mm (360mm) Aluminum Extrusion
ST-EXT-002-0360

45x90mm (360mm) Aluminum Extrusion

Vention

Vention’s high-precision extrusions rank best-in-class in terms of structural rigidity, straightness, and precision. Vention’s unique “V-shape” interface has been specially designed to work with Vention’s high-precision assembly plates, enabling rigid and high-precision assemblies that cannot typically be done with aluminum extrusions. “V-shape” interfaces can also be used as a rail when combined with Vention’s linear motion components. All of Vention extrusions come in Vention’s distinctive blue color, suitable for 3D scanner and photometry applications. Extrusions are precision cut in increment of 45mm. They are ready to be assembled with no-subsequent manufacturing required.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Designing with T-Slot Aluminum Extrusions
Introducing V2 extrusions: Vention’s latest generation of high-performance T-slot aluminum extrusions
Deflection Calculator

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberST-EXT-002-0360
Unit Price$35.55 USD
Weight1.144 kg
Dimensions (L x W x H)360 x 45 x 90 mm
Material6005-T5 Aluminum
Surface FinishDark Blue Anodization, 6um
Spec AttributeSpec Value
Technical Specifications
Second Area Moment of Inertia1,111,757 Ix / 287,967 Iy mm4
Cross-Sectional Area1229 mm2
Torsional Constant189,708 mm4
Yield Strength240 MPa

$35.55 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.