Community Designs
Small Enclosed Milling Machine - Table Router Configuration (customized)
MachineLogic Code-Free

Small Enclosed Milling Machine - Table Router Configuration (customized)

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-PF-439559 v5.6
Weight404.35 kg
Dimensions (L x W x H)1581 x 1689 x 1825 mm
ApplicationManufacturing
Assembly Time24:25

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion 2 - Four Drive image
MachineMotion 2 - Four DriveCE-CL-010-0004 - 392 X 293 X 150 mmShips in 11 days
1
Part Digital I/O Module v2 image
Digital I/O Module v2CE-MD-001-0000__2 - 150 X 88 X 60 mmShips next day
1
Part Flush Inductive Proximity Sensor image
Flush Inductive Proximity SensorCE-SN-004-0003 - 189 X 158 X 32 mmShips next day
6
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips in 5 days
5
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
6
Part 90x90mm Plastic End Cap, for Extrusions image
90x90mm Plastic End Cap, for ExtrusionsHW-EC-005-0001 - 12 X 90 X 90 mmShips next day
8
Part 180 x 22.5mm Plastic End Cap, For Table Top Extrusion image
180 x 22.5mm Plastic End Cap, For Table Top ExtrusionHW-EC-009-0001 - 180 X 22 X 11 mmShips next day
8
Part 45mm Round Nylon Rest Pad image
45mm Round Nylon Rest PadHW-RP-002-0005 - 43 X 43 X 11 mmShips next day
2
Part 90x90mm Rest Pad image
90x90mm Rest PadHW-RP-002-0006 - 90 X 90 X 13 mmShips next day
2
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips next day
20
Part 41mm Wide Cable Drag Chain (782mm) image
41mm Wide Cable Drag Chain (782mm)MO-DC-001-0765 - 879 X 45 X 35 mmObsolete
2
Part 71mm Wide Cable Drag Chain (782mm) image
71mm Wide Cable Drag Chain (782mm)MO-DC-002-0765 - 879 X 74 X 35 mmObsolete
1
Part Heavy Duty Enclosed Timing Belt Actuator, 855mm Length image
Heavy Duty Enclosed Timing Belt Actuator, 855mm LengthMO-LM-027-0855__2 - 1102 X 270 X 112 mmShips next day
2
Part Self Aligning Mount, Follower image
Self Aligning Mount, FollowerMO-LM-031-0001 - 178 X 88 X 45 mmShips next day
2
Part Self Aligning Mount, Leader image
Self Aligning Mount, LeaderMO-LM-031-0002 - 178 X 88 X 45 mmShips next day
2
Part Enclosed Ball Screw Actuator, 360mm Length image
Enclosed Ball Screw Actuator, 360mm LengthMO-LM-039-0360 - 502 X 270 X 112 mmShips next day
1
Part Enclosed Ball Screw Actuator, 855mm Length image
Enclosed Ball Screw Actuator, 855mm LengthMO-LM-039-0855 - 997 X 270 X 112 mmShips next day
1
Part Power-Off Brake image
Power-Off BrakeMO-PT-002-0001 - 100 X 85 X 85 mmShips next day
1
Part 100mm NEMA 34 Stepper Servo Motor image
100mm NEMA 34 Stepper Servo MotorMO-SM-012-0000 - 198 X 86 X 112 mmObsolete
4
Part 1 kW Router Spindle Kit v2 image
1 kW Router Spindle Kit v2MO-SM-021-0003__2 - 280 X 340 X 190 mmObsolete
1
Part Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg Capacity image4
Part PiClassic Vacuum Generator image
PiClassic Vacuum GeneratorPR-PB-001-0001 - 193 X 64 X 150 mmShips next day
1
Part 45x45mm (135mm) Aluminum Extrusion image
45x45mm (135mm) Aluminum ExtrusionST-EXT-001-0135 - 135 X 45 X 45 mmShips next day
2
Part 45x45mm (180mm) Aluminum Extrusion image
45x45mm (180mm) Aluminum ExtrusionST-EXT-001-0180 - 180 X 45 X 45 mmShips next day
1
Part 45x45mm (360mm) Aluminum Extrusion image
45x45mm (360mm) Aluminum ExtrusionST-EXT-001-0360 - 360 X 45 X 45 mmShips next day
2
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
8
Part 45x45mm (630mm) Aluminum Extrusion image
45x45mm (630mm) Aluminum ExtrusionST-EXT-001-0630 - 630 X 45 X 45 mmShips next day
2
Part 45x45mm (990mm) Aluminum Extrusion image
45x45mm (990mm) Aluminum ExtrusionST-EXT-001-0990 - 990 X 45 X 45 mmShips next day
2
Part 45x45mm (1125mm) Aluminum Extrusion image
45x45mm (1125mm) Aluminum ExtrusionST-EXT-001-1125 - 1125 X 45 X 45 mmShips next day
2
Part 45x45mm (1395mm) Aluminum Extrusion image
45x45mm (1395mm) Aluminum ExtrusionST-EXT-001-1395 - 1395 X 45 X 45 mmShips next day
8
Part 45x90mm (90mm) Aluminum Extrusion image
45x90mm (90mm) Aluminum ExtrusionST-EXT-002-0090 - 90 X 45 X 90 mmShips next day
1
Part 45x90mm (135mm) Aluminum Extrusion image
45x90mm (135mm) Aluminum ExtrusionST-EXT-002-0135 - 135 X 45 X 90 mmShips next day
1
Part 45x90mm (630mm) Aluminum Extrusion image
45x90mm (630mm) Aluminum ExtrusionST-EXT-002-0630 - 630 X 45 X 90 mmShips next day
2
Part 45x90mm (765mm) Aluminum Extrusion image
45x90mm (765mm) Aluminum ExtrusionST-EXT-002-0765 - 765 X 45 X 90 mmShips next day
1
Part 45x90mm (1215mm) Aluminum Extrusion image
45x90mm (1215mm) Aluminum ExtrusionST-EXT-002-1215 - 1215 X 45 X 90 mmShips next day
2
Part 45x90mm (1305mm) Aluminum Extrusion image
45x90mm (1305mm) Aluminum ExtrusionST-EXT-002-1305 - 1305 X 45 X 90 mmShips next day
2
Part 45x90mm (1530mm) Aluminum Extrusion image
45x90mm (1530mm) Aluminum ExtrusionST-EXT-002-1530 - 1530 X 45 X 90 mmShips next day
6
Part 90x90mm (360mm) Aluminum Extrusion image
90x90mm (360mm) Aluminum ExtrusionST-EXT-005-0360 - 360 X 90 X 90 mmShips next day
2
Part 90x90mm (630mm) Aluminum Extrusion image
90x90mm (630mm) Aluminum ExtrusionST-EXT-005-0630 - 630 X 90 X 90 mmShips next day
6
Part 90x90mm (765mm) Aluminum Extrusion image
90x90mm (765mm) Aluminum ExtrusionST-EXT-005-0765 - 765 X 90 X 90 mmShips next day
2
Part 90x90mm (1440mm) Aluminum Extrusion image
90x90mm (1440mm) Aluminum ExtrusionST-EXT-005-1440 - 1440 X 90 X 90 mmShips next day
4
Part 180x22.5mm (990mm) Table Top Extrusion image
180x22.5mm (990mm) Table Top ExtrusionST-EXT-009-0990 - 990 X 180 X 22 mmShips next day
4
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
4
Part 1x4 Hole Aluminum Assembly Plate image
1x4 Hole Aluminum Assembly PlateST-GP-001-0004 - 178 X 43 X 6 mmShips in 9 days
9
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
4
Part 1x3 Hole Aluminum Assembly Plate image
1x3 Hole Aluminum Assembly PlateST-GP-001-0007 - 6 X 43 X 133 mmShips next day
3
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
8
Part Tee Joint Aluminum Assembly Plate, for 45 x 45mm Extrusion image
Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips next day
4
Part 1x2 Hole Aluminum Assembly Plate image
1x2 Hole Aluminum Assembly PlateST-GP-001-0016 - 6 X 88 X 43 mmShips next day
3
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
3
Part 90mm x 90mm Aluminum Gusset image
90mm x 90mm Aluminum GussetST-GP-003-0004 - 88 X 88 X 88 mmShips next day
2
Part Two-Way Extended Door Connector image
Two-Way Extended Door ConnectorST-GP-004-0006__2 - 83 X 45 X 45 mmShips next day
16
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
46
Part 90mm x 90mm Aluminum Gusset With Locators image
90mm x 90mm Aluminum Gusset With LocatorsST-HP-003-0004 - 88 X 88 X 88 mmShips next day
18
Part Door Hinge image
Door HingeST-SE-005-0001 - 67 X 67 X 19 mmShips next day
12
Part Left Gate Bolt with Interlock image
Left Gate Bolt with InterlockST-SE-006-1001__2 - 233 X 72 X 167 mmShips next day
2
Part Right Gate Bolt with Lockable Interlock image
Right Gate Bolt with Lockable InterlockST-SE-006-2001 - 250 X 300 X 100 mmShips in 2 weeks
2
Part Premium Caster Wheel Mounting Plate for MO-WL-003-0002 image4
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 1.0112 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 1.0112 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 0.9439 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 0.9439 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 0.9439 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 0.9439 m²Ships in 4 days
1
Part Acrylic Panel, Black 0.22'' [5.6mm] image
Acrylic Panel, Black 0.22'' [5.6mm]ST-PN-008-0003__2 - 0.7525 m²Ships in 4 days
1
Part Acrylic Panel, Black 0.22'' [5.6mm] image
Acrylic Panel, Black 0.22'' [5.6mm]ST-PN-008-0003__2 - 0.7525 m²Ships in 4 days
1
Part Acrylic Panel, Black 0.22'' [5.6mm] image
Acrylic Panel, Black 0.22'' [5.6mm]ST-PN-008-0003__2 - 0.7525 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
696
Part M5 Drop-in Spring Loaded T-Nut image
M5 Drop-in Spring Loaded T-NutHW-FN-002-0006 - 22 X 13 X 7 mmShips next day
3
Part M8 x 8mm Screw image
M8 x 8mm ScrewHW-FN-003-0008 - 13 X 13 X 13 mmShips next day
7
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips in 5 days
7
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
19
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
51
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
556
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
51
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
17
Part M8 x 50mm Screw image
M8 x 50mm ScrewHW-FN-003-0050 - 55 X 13 X 13 mmShips next day
34
Part M5-0.8 X 12mm Screw - Low Profile image
M5-0.8 X 12mm Screw - Low ProfileHW-FN-008-0012 - 15 X 8 X 8 mmShips next day
3
Part M8 X1.25 Zinc Plated Hex Nut With Locking Patch image
M8 X1.25 Zinc Plated Hex Nut With Locking PatchHW-FN-031-0001 - 13 X 13 X 8 mmShips next day
42
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips next day
1
Part MachineMotion Pendant V3 image
MachineMotion Pendant V3CE-TP-014-0000 - 332 X 68 X 246 mmObsolete
1
Part M8 X1.25 Zinc Plated Hex Nut With Locking Patch image
M8 X1.25 Zinc Plated Hex Nut With Locking PatchHW-FN-031-0001 - 13 X 13 X 8 mmShips next day
2
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
5
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
2
Part Vention Pendant V3 Machine Mount image
Vention Pendant V3 Machine MountST-RB-002-0005 - 143 X 178 X 128 mmObsolete
1

$50,606.57 USD

Similar Parts