Parts library

HW-FN-008-0012
M5-0.8 X 12mm Screw - Low Profile
Low-Profile Socket Head Screw, M5 × 12 mm (10-32 × 0.47 in). Screws are 18-8 stainless steel.
No technical documents available for this part.Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-FN-008-0012 |
| Unit Price | $0.66 USD |
| Weight | 0.0062 kg |
| Dimensions (L x W x H) | 15.5 x 8.5 x 8.5 mm |
| Material | 18-8 Stainless Steel |
Questions about this part?
Post a question on Vention community forum for insights on this part.