![Right Gate Bolt with Lockable Interlock](https://assets.vention.io/parts/images/ST-SE-006-2001/right-gate-bolt-with-lockable-interlock.png)
Right Gate Bolt with Lockable Interlock
$775.00 USD
Ships in 3 days
Vention's Gate Bolt with Interlock features an easy sliding bolt with handle and a tongue and groove interlock system to ensure your robot cell is operational only when its gate is properly closed. This interlock must be used with Vention's Access Request Module (CE-SA-017-0001) and can easily be connected using the provided 4-pin M12 connector. A 3-meter safety extension cable, a jumper when only one interlock is in use and a safety divider for connecting another safety device are included.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SE-006-2001 |
Weight | 2.1 kg |
Dimensions (L x W x H) | 250.0 x 300.0 x 100.0 mm |
Unit Price | $775.00 USD |
Compatible Parts
LD
![45x45mm (585mm) Light Aluminum Extrusion 45x45mm (585mm) Light Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-101-0585/thumb_45x45mm-585mm-light-aluminum-extrusion.png)
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585