![45mm Round Nylon Rest Pad](https://assets.vention.io/parts/images/HW-RP-002-0005/45mm-round-nylon-rest-pad.png)
45mm Round Nylon Rest Pad
$7.47 USD
Ships next day
Nylon rest pad to be used as protection anywhere on your Vention assembly.
High enough to clear Vention's standard assembly plates and screw heads.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-RP-002-0005 |
Weight | 0.0172 kg |
Dimensions (L x W x H) | 43.0 x 43.0 x 11.25 mm |
Unit Price | $7.47 USD |
Material | Nylon |
Associated Fasteners | 1 x HW-FN-002-0001 , 1 x HW-FN-003-0018 |
Light-Duty Fasteners | 1 x HW-FN-002-0001 , 1 x HW-FN-003-0010 |
Compatible Parts
LD
![45x45mm (585mm) Light Aluminum Extrusion 45x45mm (585mm) Light Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-101-0585/thumb_45x45mm-585mm-light-aluminum-extrusion.png)
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585