Parts library

MO-WL-003-0002
Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg Capacity
German-made heavy-duty swivel leveling caster. Steel body with polyamide wheel. Adjustment wheel lifts up to 12mm. Maximum capacity per wheel: 500kg
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-WL-003-0002 |
| Unit Price | $135.81 USD |
| Weight | 1.2706 kg |
| Dimensions (L x W x H) | 125 x 90 x 104 mm |
| Material | Aluminium/Polyamide |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0014 |
| Spec Attribute | Spec Value |
|---|---|
| Other | |
| Mounting | 70 x 70 |
Questions about this part?
Post a question on Vention community forum for insights on this part.