Parts library

ST-SP-010-0002
Premium Caster Wheel Mounting Plate for MO-WL-003-0002
Mounting plate for leveling caster wheel MO-WL-003-0002.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-SP-010-0002 |
| Unit Price | $38.41 USD |
| Weight | 0.22 kg |
| Dimensions (L x W x H) | 90 x 90 x 11.25 mm |
| Material | 6061-T6 Aluminum |
| Surface Finish | Dark Blue Anodized, 10um |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0018 |
| Light Duty Fasteners | 4 x HW-FN-002-0001, 8 x HW-FN-003-0012 |
Questions about this part?
Post a question on Vention community forum for insights on this part.