
M5 Drop-in Spring Loaded T-Nut
$1.41 USD
Ships next day
M5 x 0.8 thread. Zinc plated t-nut with spring loaded ball.
Select dimension:
Length:
x 13.4 mm x 7.6 mm
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-FN-002-0006 |
Weight | 0.00105 kg |
Dimensions (L x W x H) | 22.0 x 13.4 x 7.6 mm |
Unit Price | $1.41 USD |
Material | Steel |
Surface finish | N/A |
Technical Specifications
Spec Attribute | Spec Value |
---|
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-FN-002-0006 |
Weight | 0.00105 kg |
Dimensions (L x W x H) | 22.0 x 13.4 x 7.6 mm |
Unit Price | $1.41 USD |
Material | Steel |
Surface finish | N/A |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585