Parts library
45x45mm (1395mm) Aluminum Extrusion
ST-EXT-001-1395

45x45mm (1395mm) Aluminum Extrusion

Vention

Vention’s high-precision extrusions rank best-in-class in terms of structural rigidity, straightness, and precision. Vention’s unique “V-shape” interface has been specially designed to work with Vention’s high-precision assembly plates, enabling rigid and high-precision assemblies that cannot typically be done with aluminum extrusions. “V-shape” interfaces can also be used as a rail when combined with Vention’s linear motion components. All of Vention extrusions come in Vention’s distinctive blue color, suitable for 3D scanner and photometry applications. Extrusions are precision cut in increment of 45mm. They are ready to be assembled with no-subsequent manufacturing required.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Designing with T-Slot Aluminum Extrusions
Introducing V2 extrusions: Vention’s latest generation of high-performance T-slot aluminum extrusions
Deflection Calculator

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberST-EXT-001-1395
Unit Price$53.19 USD
Weight2.85595 kg
Dimensions (L x W x H)1395 x 45 x 45 mm
Material6005-T5 Aluminum
Surface FinishDark Blue Anodization, 6um
Spec AttributeSpec Value
Technical Specifications
Second Area Moment of Inertia162,325 mm4
Cross-Sectional Area761 mm2
Torsional Constant31,851 mm4
Yield Strength240 MPa

$53.19 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.