![100mm NEMA 34 Stepper Servo Motor](https://assets.vention.io/parts/images/MO-SM-012-0000/100mm-nema-34-stepper-servo-motor.png)
100mm NEMA 34 Stepper Servo Motor
$858.50 USD
Ships next day
Stepper Servo motor, NEMA size 34, keyed-shaft, 7.2Nm, 10A, 1.9mH with integrated connectors for brake control and limit switches. It includes a 5-meter long signal-power hybrid cable that facilitates wire routing and four M6 X 20mm fasteners for mounting. Compatible with MachineMotion 2 (CE-CL-010-0001 & CE-CL-010-0004).
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-SM-012-0000 |
Weight | 4.057876 kg |
Dimensions (L x W x H) | 198.0 x 86.0 x 112.0 mm |
Unit Price | $858.50 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Torque | 7.2 Nm |
Max Rotational Speed | 24000 degrees/s |
Certification | cETLus, CE, UL, CSA |
Temperature Range | Ambient 0 to 40 °C |
Included in the Box |
|
Compatible Parts
![Enclosed Timing Belt Actuator, 585mm Length Enclosed Timing Belt Actuator, 585mm Length](https://assets.vention.io/parts/images/MO-LM-026-0585__2/thumb_enclosed-timing-belt-actuator-585mm-length.png)
Enclosed Timing Belt Actuator, 585mm Length
MO-LM-026-0585 v2
![Heavy Duty Enclosed Timing Belt Actuator, 585mm Length Heavy Duty Enclosed Timing Belt Actuator, 585mm Length](https://assets.vention.io/parts/images/MO-LM-027-0585__2/thumb_heavy-duty-enclosed-timing-belt-actuator-585mm-length.png)
Heavy Duty Enclosed Timing Belt Actuator, 585mm Length
MO-LM-027-0585 v2
![Timing Belt Actuator (585mm) Timing Belt Actuator (585mm)](https://assets.vention.io/parts/images/MO-LM-016-0585__2/thumb_timing-belt-actuator-585mm.png)
Timing Belt Actuator (585mm)
MO-LM-016-0585 v2
![Power-Off Brake Power-Off Brake](https://assets.vention.io/parts/images/MO-PT-002-0001/thumb_power-off-brake.png)
Power-Off Brake
MO-PT-002-0001
![Enclosed Ball Screw Actuator, 360mm Length Enclosed Ball Screw Actuator, 360mm Length](https://assets.vention.io/parts/images/MO-LM-039-0360/thumb_enclosed-ball-screw-actuator-360mm-length.png)
Enclosed Ball Screw Actuator, 360mm Length
MO-LM-039-0360
![Rotary Actuator V2 with Sensor Provision Rotary Actuator V2 with Sensor Provision](https://assets.vention.io/parts/images/MO-RM-002-0001__3/thumb_rotary-actuator-v2-with-sensor-provision.png)
Rotary Actuator V2 with Sensor Provision
MO-RM-002-0001 v3
![Roller Conveyor, 855mm x 450mm Powered Segment Roller Conveyor, 855mm x 450mm Powered Segment](https://assets.vention.io/parts/images/MO-CV-016-0855/thumb_roller-conveyor-855mm-x-450mm-powered-segment.png)
Roller Conveyor, 855mm x 450mm Powered Segment
MO-CV-016-0855
![Motor Mount for Dorner Belt Conveyors Motor Mount for Dorner Belt Conveyors](https://assets.vention.io/parts/images/MO-CV-009-0001/thumb_motor-mount-for-dorner-2200-belt-conveyors.png)
Motor Mount for Dorner Belt Conveyors
MO-CV-009-0001