Parts library

PR-PB-001-0001
PiClassic Vacuum Generator
The Piab PiClassic vacuum generator can be used in a wide array of Piab suction cups to fit your material handling needs. A maximum vacuum of -75 kPa can be generated. Assembled with 12mm fittings for pressurized air and vacuum lines.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| PR-PB-001-0001 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-PB-001-0001 |
| Unit Price | $761.39 USD |
| Weight | 0.55 kg |
| Dimensions (L x W x H) | 193 x 64 x 150 mm |
| Material | Various |
| Surface Finish | N/A |
| Associated Fasteners | 2 x HW-FN-002-0006, 2 x HW-FN-008-0012 |
Questions about this part?
Post a question on Vention community forum for insights on this part.